IESNA:LM-63-2002
[TEST]P1644928
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-840-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15804.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1722.3 1689.9 1601.9 1520.1 1489.2 1498.5 1535.5 1646.7 1844.2 2142.0 2557.2 3072.6 3521.7 3953.8 4355.1 4804.2 
5282.6 5767.2 6369.0 6947.8 7378.3 7687.0 7926.2 7974.0 7545.0 6592.8 5055.7 2540.2 887.4 304.0 172.8 117.3 69.4 
32.4 0.0 0.0 0.0 
1722.3 1686.8 1603.4 1521.7 1487.7 1497.0 1534.0 1638.9 1824.1 2134.3 2552.6 3040.2 3523.3 3967.7 4365.9 4815.0 
5302.7 5798.0 6406.1 6987.9 7415.4 7722.5 7975.6 7994.1 7606.7 6662.3 5106.7 2575.7 922.9 321.0 183.6 126.5 75.6 
37.0 0.0 0.0 0.0 
1722.3 1686.8 1612.7 1535.5 1501.6 1510.9 1543.3 1629.7 1799.4 2077.2 2464.6 2936.8 3426.0 3861.2 4291.8 4742.4 
5222.4 5770.3 6393.7 7032.6 7586.7 7958.6 8224.0 8344.4 8080.5 7239.4 5609.8 3118.9 1179.1 489.2 262.4 163.6 
100.3 64.8 21.6 0.0 0.0 
1722.3 1699.1 1634.3 1569.5 1540.2 1546.3 1572.6 1632.8 1767.0 1983.1 2310.3 2728.5 3208.4 3665.2 4125.1 4592.7 
5095.9 5643.7 6296.5 7011.0 7710.1 8344.4 8807.4 9131.5 9105.2 8477.1 7091.3 4844.3 2078.8 771.6 418.2 237.7 
140.4 92.6 38.6 0.0 0.0 
1722.3 1700.7 1652.8 1605.0 1586.5 1597.3 1628.1 1665.2 1751.6 1916.7 2137.4 2470.8 2918.3 3347.3 3828.8 
4315.0 4830.4 5416.9 6120.6 6886.0 7795.0 8656.2 9435.5 10040.5 10299.7 10040.5 8944.8 7089.7 4315.0 1679.1 
703.7 388.9 199.1 100.3 37.0 0.0 0.0 
1722.3 1706.8 1676.0 1651.3 1651.3 1679.1 1713.0 1753.1 1811.8 1918.3 2078.8 2287.1 2600.4 3009.4 3436.8 
3926.1 4501.7 5145.2 5899.9 6784.2 7773.4 8825.9 9812.1 10650.1 11197.9 11310.6 10876.9 9628.4 7352.1 4358.2 
1433.7 461.4 179.0 75.6 21.6 1.5 0.0 
1722.3 1720.7 1709.9 1706.8 1731.5 1774.8 1830.3 1901.3 1983.1 2078.8 2200.7 2355.0 2543.3 2813.4 3189.9 
3617.4 4114.3 4759.4 5535.7 6379.8 7423.1 8472.5 9591.4 10650.1 11528.2 12193.3 12668.6 12636.2 11543.6 8778.1 
4980.1 2030.9 435.2 128.1 35.5 3.1 0.0 
1722.3 1722.3 1717.7 1722.3 1751.6 1802.5 1872.0 1952.2 2041.7 2146.7 2270.1 2416.7 2597.3 2822.6 3185.3 
3611.2 4058.8 4673.0 5435.4 6322.7 7338.2 8454.0 9525.0 10534.3 11447.9 12181.0 12702.6 12787.5 11790.5 9150.0 
5208.5 2557.2 578.7 155.9 38.6 4.6 0.0 
1722.3 1730.0 1734.6 1756.2 1802.5 1867.3 1953.8 2054.1 2165.2 2297.9 2455.3 2622.0 2774.8 2970.8 3265.5 
3643.6 4026.4 4603.6 5403.0 6313.5 7324.3 8378.4 9330.6 10159.3 10941.7 11610.0 12137.8 12298.3 11355.3 8370.7 
4879.8 2230.0 745.4 209.9 57.1 9.3 0.0 
1722.3 1726.9 1743.9 1780.9 1845.7 1933.7 2034.0 2149.8 2274.8 2418.3 2583.4 2742.4 2901.3 3108.1 3406.0 
3757.8 4160.6 4771.8 5558.8 6480.2 7430.8 8341.3 9117.6 9864.5 10579.1 11170.1 11560.6 11353.8 9691.7 6506.4 
3546.4 1157.4 345.7 169.8 84.9 17.0 0.0 
1722.3 1716.1 1737.7 1782.5 1853.5 1947.6 2055.6 2168.3 2277.9 2401.3 2529.4 2640.5 2777.9 2958.4 3210.0 
3534.1 3953.8 4552.6 5298.0 6075.8 6896.8 7665.4 8378.4 9202.5 9995.7 10653.1 10880.0 10014.2 7387.6 4245.5 
1747.0 446.0 134.3 55.6 21.6 9.3 0.0 
1722.3 1728.5 1750.1 1797.9 1873.5 1966.1 2069.5 2182.2 2287.1 2398.2 2510.9 2606.6 2720.8 2873.6 3111.2 
3401.4 3831.9 4390.6 5043.4 5711.6 6424.6 6947.8 7430.8 7912.3 8224.0 8389.2 8165.4 7173.1 5069.6 2782.5 
1071.0 279.3 89.5 29.3 10.8 6.2 0.0 
1722.3 1717.7 1739.3 1780.9 1853.5 1941.4 2046.4 2148.2 2245.4 2345.8 2443.0 2518.6 2608.1 2750.1 2964.6 
3265.5 3642.1 4086.6 4520.2 4899.9 5220.9 5339.7 5336.6 5294.9 5137.5 4918.4 4529.5 3819.6 2615.8 1319.5 362.7 
108.0 35.5 12.3 6.2 3.1 0.0 
1722.3 1730.0 1742.3 1777.8 1839.6 1919.8 2012.4 2092.7 2176.0 2242.4 2302.5 2348.8 2368.9 2338.0 2196.1 
1963.0 1674.4 1342.6 992.3 685.2 467.6 325.6 246.9 194.5 151.2 115.7 91.1 71.0 55.6 40.1 29.3 18.5 10.8 6.2 4.6 3.1 0.0 
1722.3 1723.8 1728.5 1750.1 1804.1 1865.8 1930.6 1981.5 1992.4 1909.0 1691.4 1367.3 1000.0 651.3 415.1 311.7 273.2 
248.5 223.8 197.5 171.3 148.2 125.0 106.5 89.5 71.0 55.6 44.8 34.0 24.7 17.0 10.8 7.7 6.2 3.1 3.1 0.0 
1722.3 1730.0 1725.4 1737.7 1768.6 1807.2 1810.2 1713.0 1432.1 1064.9 697.6 447.5 351.9 311.7 282.4 253.1 223.8 
196.0 169.8 145.1 123.5 104.9 89.5 77.2 66.4 54.0 41.7 32.4 24.7 18.5 12.3 7.7 6.2 4.6 3.1 3.1 0.0 
1722.3 1728.5 1717.7 1716.1 1725.4 1709.9 1557.2 1189.9 805.6 515.4 405.9 365.8 322.5 284.0 245.4 213.0 180.6 151.2 
125.0 103.4 84.9 72.5 63.3 57.1 49.4 43.2 37.0 27.8 21.6 17.0 12.3 7.7 4.6 3.1 3.1 1.5 0.0 
1722.3 1716.1 1702.2 1688.3 1666.7 1537.1 1196.0 777.8 486.1 413.6 387.4 353.4 304.0 254.6 209.9 171.3 140.4 114.2 94.1 
78.7 67.9 60.2 54.0 47.8 41.7 37.0 30.9 26.2 20.1 15.4 10.8 7.7 4.6 3.1 1.5 0.0 0.0 
1722.3 1708.4 1696.0 1677.5 1617.3 1356.5 918.2 549.4 425.9 399.7 371.9 327.2 276.2 222.2 175.9 138.9 114.2 94.1 77.2 
66.4 60.2 54.0 47.8 41.7 37.0 32.4 26.2 21.6 17.0 13.9 10.8 6.2 3.1 1.5 0.0 0.0 0.0 
1722.3 1708.4 1696.0 1676.0 1589.6 1245.4 782.4 478.4 413.6 390.4 355.0 304.0 248.5 194.5 152.8 121.9 101.9 83.3 69.4 60.2 
52.5 47.8 41.7 38.6 32.4 27.8 21.6 15.4 12.3 10.8 9.3 6.2 4.6 1.5 0.0 0.0 0.0 
1722.3 1694.5 1682.2 1662.1 1552.5 1157.4 709.9 453.7 405.9 379.6 338.0 285.5 229.9 174.4 137.4 111.1 92.6 77.2 64.8 54.0 
47.8 41.7 37.0 32.4 27.8 23.1 17.0 12.3 9.3 7.7 6.2 4.6 3.1 0.0 0.0 0.0 0.0 
1722.3 1689.9 1677.5 1657.5 1549.4 1163.6 706.8 447.5 405.9 378.1 333.3 282.4 223.8 171.3 134.3 108.0 89.5 75.6 63.3 52.5 
46.3 40.1 35.5 30.9 26.2 21.6 15.4 10.8 7.7 7.7 6.2 4.6 3.1 0.0 0.0 0.0 0.0 
